Factory Automation

Energy Saving Supporting DevicesEMU4-CNT-MB   Specifications

Specifications

Category
Group
Model
Use
Model name
Transmission
Auxiliary power rating
Consumption VA Single unit
Max. configuration
External output specification Contact output Number of output contacts
Output signal format
Rated output voltage/curren
Analog output Number of output contacts
Output voltage/current
Clock operation
Compatible standards
Weight
External dimensions (unit: mm)
Energy Saving Supporting Devices
Energy Measuring Unit
EcoMonitorPlus
Control Unit
MODBUS RTU (RS-485) communication
100V-240V AC (+10%, -15%) 50Hz/60Hz
9.0VA (at 110V AC: 7.0VA, at 220V AC: 9.0VA)
22VA (at 110V AC: 18VA, at 220V AC: 22VA)
3 points
Non-voltage a-contact
35V DC, 75mA or 24V AC, 75mA (power factor = 1)
1 point
Voltage output (0 to 5V DC (external load resistance 5kΩ or more)) or current output (4 to 20mA DC (external load resistance 600Ω or less))
* Output range (voltage output/current output) can be changed by setting.
5 min./month difference
EMC: EN61326-1: 2013, UL: UL61010-1, Safety standard: EN-61010-1: 2010
0.27kg
56 (W) x 90 (H) x 92.9 (D) (excluding protrusions)
(Max. dimensions including protrusions: 60 (W) x 99 (H) x 94 (D))
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*Refer to the catalog or manual for the detail specifications.